歡迎
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
歡迎
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
目錄: Servomech
Created: 30.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Servomech
PB - Low-rise support
Servomech
Linearmech linear actuators
Linear servoactuators ISO 15552 series SA
Accessories for linear servoactuators SA series
Powered by
CAD模型選擇
{servomech/linearmech/sa/accessories/pb_asmtab.prj},{NB=PB_2_100},{SIZE=2},{GEW=M8},{C=100},{CX=100,200,300,400,500,600},{L=25},{PPATH=pb_asmtpl.prj},{M1=47},{M2=45},{M3=65},{M4=38},{M5=28},{M6=100},{P=9},{P1=45},{P2=32},{P3=82},{P4=14.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SIZE
Size
ⁿ/ₐ
CX
ⁿ/ₐ
M1
m1
[mm]
M2
m2
[mm]
M3
m3
[mm]
M4
m4
[mm]
M5
m5
[mm]
M6
m6
[mm]
P
Øp
[mm]
P1
p1
[mm]
P2
p2
[mm]
P3
p3
[mm]
P4
p4
[mm]
PB_0_100
0
100,200,300
35
32
45
31
22
75
7
32
24
58
11.0
PB_1_100
1
100,200,300,400
36
36
52
34
25
82
7
36
28
65
12.5
PB_2_100
2
100,200,300,400,500,600
47
45
65
38
28
100
9
45
32
82
14.0
PB_3_100
3
100,200,300,400,500,600,7...
45
50
75
38
28
110
9
50
32
92
14.0
PB_4_100
4
100,200,300,400,500,600,7...
55
63
95
44
32
147
11
63
41
115
14.0
PB_5_100
5
100,200,300,400,500,600,7...
57
71
115
44
32
172
11
75
41
132
16.0
PB_6_100
6
100,200,300,400,500,600,7...
70
90
140
66
50
210
14
90
45
160
25.0
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處